IESNA:LM-63-2002
[TEST]P1389745
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-850-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24198.4
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
157.1 202.9 425.5 1145.4 2218.9 3043.6 3580.3 4130.2 4824.0 5629.1 6466.9 7592.7 8777.4 9883.6 10970.1 11951.9 12626.1 12861.7 
12802.8 12325.0 11722.8 10865.4 10053.7 10237.0 11081.4 12069.7 12619.6 12685.0 12560.6 12403.6 11349.7 9765.8 6394.9 621.8 
170.2 85.1 58.9 0.0 
157.1 202.9 451.6 1132.4 2153.4 3050.2 3606.5 4104.0 4791.2 5570.1 6480.0 7527.2 8705.4 9916.3 10996.3 11965.0 12599.9 12835.5 
12763.5 12344.6 11703.2 10858.8 10119.2 10230.5 11087.9 12010.8 12613.0 12711.2 12573.7 12390.5 11434.8 9811.6 6676.3 
733.1 170.2 85.1 65.5 0.0 
157.1 202.9 412.4 1099.6 2042.2 2984.7 3514.9 4045.1 4712.7 5530.9 6421.0 7481.4 8548.3 9641.4 10557.7 11402.1 12089.4 12462.5 
12527.9 12253.0 11781.7 11290.8 10852.3 10695.2 11186.1 12095.9 12783.2 13077.7 13051.5 12940.3 12239.9 10786.8 8391.2 
1708.4 183.3 104.7 78.5 0.0 
157.1 196.4 366.5 962.2 1878.5 2722.9 3462.5 4012.3 4601.4 5452.3 6329.4 7337.4 8423.9 9425.4 10289.4 10957.0 11546.1 12102.5 
12521.4 12626.1 12482.1 12272.6 12148.3 12161.4 12390.5 13031.9 13751.9 14275.5 14406.4 14393.4 13869.7 12711.2 10322.1 
3829.1 202.9 130.9 104.7 0.0 
157.1 189.8 320.7 726.5 1525.1 2402.2 3194.2 3861.8 4457.4 5177.4 6087.2 7062.5 8077.0 9091.6 10073.4 10799.9 11362.8 11801.4 
12207.2 12482.1 12737.4 12796.3 12848.6 12953.4 13182.5 13607.9 14210.1 14720.6 14884.3 14943.2 14511.2 12861.7 10367.9 
6715.6 301.1 170.2 130.9 0.0 
157.1 189.8 288.0 615.3 1309.1 2153.4 3004.3 3724.3 4313.4 5013.8 5818.9 6840.0 7887.2 8921.4 9909.8 10708.3 11231.9 11618.1 
11912.6 12167.9 12397.0 12606.5 12796.3 13018.8 13333.0 13732.3 14308.3 14825.4 14995.5 14982.4 14216.6 12508.3 10669.0 
7514.1 896.7 189.8 150.5 0.0 
157.1 183.3 274.9 517.1 1099.6 1865.4 2703.3 3495.2 4149.8 4824.0 5576.7 6565.0 7527.2 8495.9 9510.5 10322.1 10970.1 11303.9 
11519.9 11762.1 12017.4 12266.1 12560.6 12894.5 13202.1 13647.2 14203.5 14727.2 14858.1 14674.8 13621.0 12135.2 10682.1 
7658.1 1773.8 222.5 170.2 0.0 
157.1 183.3 229.1 366.5 654.5 1243.6 1944.0 2657.4 3495.2 4241.4 4948.3 5648.7 6473.4 7376.7 8299.6 9248.7 10073.4 10629.7 11022.5 
11330.1 11631.2 11893.0 12174.5 12429.7 12678.5 12940.3 13391.9 13804.3 13745.4 13509.7 12573.7 11546.1 9844.3 7553.4 
4496.7 314.2 229.1 0.0 
157.1 176.7 196.4 248.7 366.5 582.5 994.9 1538.2 2153.4 2860.3 3600.0 4372.3 5138.1 5871.2 6624.0 7402.9 8260.3 9006.5 9759.2 
10381.0 10911.2 11362.8 11794.8 12167.9 12488.6 12770.1 12881.4 12783.2 12541.0 12266.1 11441.4 10400.7 8528.7 6381.8 4117.1 
1217.4 281.5 0.0 
157.1 170.2 176.7 196.4 222.5 274.9 360.0 490.9 687.3 1008.0 1426.9 1911.3 2454.5 2991.3 3652.3 4300.3 5040.0 5851.6 6709.0 7638.5 8581.0 
9438.5 10178.1 10773.7 11323.6 11735.9 11978.1 11978.1 11677.0 11356.3 9693.8 6650.1 3403.6 1616.7 831.3 288.0 274.9 0.0 
157.1 163.6 163.6 163.6 170.2 170.2 176.7 189.8 209.5 235.6 268.4 314.2 360.0 418.9 497.5 602.2 726.5 883.6 1099.6 1394.2 1800.0 2349.8 3161.4 
4149.8 5458.9 6800.7 7762.9 7919.9 7245.8 6447.2 4634.2 3194.2 2107.6 1138.9 392.7 72.0 19.6 0.0 
157.1 157.1 157.1 157.1 150.5 150.5 150.5 144.0 150.5 150.5 157.1 163.6 170.2 176.7 176.7 183.3 189.8 202.9 216.0 242.2 288.0 340.4 451.6 648.0 1008.0 
1649.4 2546.2 3154.9 2814.5 2362.9 1224.0 595.6 261.8 91.6 45.8 26.2 13.1 0.0 
157.1 157.1 150.5 144.0 137.5 130.9 124.4 124.4 117.8 117.8 117.8 117.8 111.3 111.3 104.7 98.2 91.6 78.5 78.5 72.0 72.0 72.0 72.0 65.5 58.9 65.5 
72.0 78.5 78.5 65.5 39.3 32.7 19.6 19.6 13.1 13.1 13.1 0.0 
157.1 150.5 137.5 124.4 117.8 104.7 98.2 91.6 85.1 78.5 72.0 65.5 52.4 45.8 39.3 26.2 19.6 19.6 13.1 13.1 13.1 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 6.5 6.5 
6.5 6.5 13.1 13.1 0.0 
157.1 137.5 124.4 111.3 104.7 91.6 85.1 72.0 58.9 52.4 39.3 32.7 26.2 19.6 13.1 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 
6.5 13.1 0.0 
157.1 137.5 117.8 104.7 91.6 78.5 65.5 52.4 32.7 26.2 19.6 13.1 13.1 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 
13.1 0.0 
157.1 130.9 111.3 91.6 78.5 65.5 45.8 32.7 19.6 13.1 13.1 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 
6.5 0.0 
157.1 124.4 104.7 91.6 72.0 52.4 39.3 26.2 13.1 13.1 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 6.5 
0.0 
157.1 124.4 104.7 85.1 72.0 45.8 32.7 19.6 13.1 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 
0.0 
157.1 130.9 104.7 85.1 72.0 45.8 32.7 19.6 13.1 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.1 130.9 104.7 85.1 72.0 45.8 32.7 26.2 19.6 13.1 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
157.1 130.9 104.7 85.1 72.0 52.4 39.3 26.2 19.6 13.1 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
